Cable management

Cable glands

Cable glands made from polyamide, brass and stainless steel, also available in an EMC version. Cable glands are available in a high protection category of up to IP 68 / IP 69. Cable glands in a hygienic design are available for use in the food industry and clean room environments.

Cable glands

Cable gland, brass

Integrated clamping membrane ensure safe tightening and cable-friendly strain relief.

Cable glands

Cable gland, polyamide

Integrated clamping membranes ensure reliable tightening and strain relief to protect the cables.

Cable glands

Sealing frame for sealing modules

For pre-assembled cables with connectors. Mounting over 24-pole or 16-pole connector cut-outs in module plates for divider panel and metal gland plates.

Cable glands

Stepped collar For wall thicknesses from 1.5 to 4.5 mm

For cable entry, simply cut off at the required level to match the cable diameter.