Doors/locks

Modular climate control concept

The cooling unit is integrated into the enclosure door and therefore blends in perfectly with the overall look of the enclosure. Easily exchanged for the existing door without any machining, even with the system operational. Cooling output up to 1.5 kW – 2.5 kW. Available for baying enclosure systems VX 25 and TS 8.

Modular climate control concept

Modular climate control concept – climate control door VX25 for installing cooling modules

Sheet steel climate control doors for the installation of climate control module types SK 3307.7XX to 3310.7XX.

Modular climate control concept

Modular climate control concept - Cooling module "Blue e" Total cooling output 1.50 - 2.50 kW

Cooling module for climate control doors. Cooling output from 1500 to 2500 W.