Doors/locks

Modular front design

For separating different functional zones within the enclosure. Partial doors with or without viewing window may be combined as required between the top and bottom front trim panel. The modular front may be fitted instead of front doors or rear panels on the Rittal enclosure system.

Modular front design

Partial door for VX

Door may be optionally hinged on the right or left.

Modular front design

Perforated mounting strip for partial door

For retrospective external mounting on partial doors, with 25 mm hole pitch pattern for mounting individual items on the rear of doors such as cable ducts, conduit holders, etc.

Modular front design

Front trim panel, top, solid for VX

To finish off at the top when using partial doors.

Modular front design

Front trim panel, bottom, solid for VX

To finish off at the bottom when using partial doors.

Modular front design

Trim panel, hinged at the top for VX

For the installation of control and display components, in conjunction with a modular front design and protective bar.

Modular front design

Drawer for keyboard and mouse for VX

For mouse and keyboard with a maximum width of 500/700 mm. A high level of protection is retained, even with the flap open.

Modular front design

Stay for trim panel, hinged at the top

With 5 pitch pattern positions up to a maximum opening of approx. 85°.