IT rack systems

VX IT

The solution for all network and server applications. Whether you need a network rack to house a distribution board, or server racks for an edge, colocation or hyperscale data centre, the new VX IT is the ideal platform for accommodating a modern IT infrastructure and its many different requirements. The new VX IT is based on a modular concept with a customer-friendly configurator to guide you quickly and easily to a solution that is tailored to your individual requirements.

VX IT

Network/server rack VX IT with vented doors, with 482.6 mm (19") mounting angles, standard

VX IT network/server enclosure, vented, for room climate control. 482.6 mm (19") interior installation with depth-variable 482.6 mm (19") mounting angles in the standard version, available in a range of size variants.

VX IT

Network/server rack VX IT with vented door, with 482.6 mm (19") mounting angles Dynamic

VX IT network/server enclosure, vented, for room climate control. 482.6 mm (19") interior installation with depth-variable 482.6 mm (19") mounting angles in the dynamic version, available in a range of size variants.

VX IT

Network/server rack VX IT with vented doors, pre-configured, with 482.6 mm (19") mounting angles, standard

VX IT network/server enclosure, vented, for room climate control. Supplied pre-assembled with a selection of practical equipment. 482.6 mm (19") interior installation with depth-variable 482.6 mm (19") mounting angles in the standard version,...

VX IT

Network/server rack VX IT with glazed door, with 482.6 mm (19") mounting angles, standard

VX IT network/server enclosure, closed, for direct climate control tailored to the specific enclosure. 482.6 mm (19") interior installation with depth-variable 482.6 mm (19") mounting angles in the standard version, available in a range of...

VX IT

Network/server rack VX IT with glazed door, with 482.6 mm (19") mounting angles, dynamic

VX IT network/server enclosure, closed, for direct climate control tailored to the specific enclosure. 482.6 mm (19") interior installation with 482.6 mm (19") mounting angles in the dynamic version, available in a range of size variants.

VX IT

Network/server rack VX IT with glazed door, IP 55, with 482.6 mm (19") mounting angles, standard

VX IT network/server enclosure, closed, for direct climate control tailored to the specific enclosure. 482.6 mm (19") interior installation with 482.6 mm (19") mounting angles in the standard version, available in a range of size variants and...

VX IT

Network/server rack VX IT with glazed door, pre-configured, with 482.6 mm (19") mounting angles, standard

VX IT network/server enclosure, closed, for direct climate control tailored to the specific enclosure. Supplied pre-assembled with a selection of practical equipment. 482.6 mm (19") interior installation with 482.6 mm (19") mounting angles in...

VX IT

Network/server rack VX IT with glazed door, pre-configured, with 482.6 mm (19") swing frame

VX IT network/server enclosure, closed, for direct climate control tailored to the specific enclosure. Supplied pre-assembled with a selection of practical equipment. 482.6 mm (19") interior installation with 482.6 mm (19") swing frame for...

VX IT

Network/server rack VX IT with glazed door, IP 55, empty enclosure

VX IT, solid, for direct climate control tailored to the specific enclosure. Available without 482.6 mm (19") interior installation as an empty enclosure for individual configuration in a range of size variants, and with a protection category of up...

VX IT

Cable management rack VX IT

For laying, securing and storing cables or as an empty enclosure with uneven LCP installations.

VX IT

Compartment Rack VX IT divided into two, vented

VX IT rack with two independent installation compartments, providing for independent cable routing to each compartment, optionally from above or below, and vented sheet steel front and rear doors for each compartment.

VX IT

Compartment Rack VX IT divided into four, vented

VX IT rack with four independent installation compartments, providing for independent cable routing to each compartment, optionally from above or below, and vented sheet steel front and rear doors for each compartment.