Cable management

Cable routing and clamping

Various options are available for cable clamping, for use both inside the enclosure and in the base/plinth. By relocating cable clamping into the base/plinth area, more mounting space remains inside the enclosure, rather than being lost to allow for bending radii. Cable routing systems such as cable trunking and 482.6 mm (19") cable routing systems allow structured cable routing inside the enclosure.

Cable routing and clamping

Cable ducts and accessories

In addition to the DIN punchings, the mounting holes of Rittal cable ducts also have punchings on a 25 mm pitch pattern, completely eliminating the need for any machining. Components are simply screw-fastened into the round holes. The screw heads may be...

Cable routing and clamping

Rails right angle section and C-section

Rails mounting angle and C section.

Cable routing and clamping

Cable conduit holder

Attachment facility for standard commercially available cable ties is provided so that cables may be attached upon entry to/exit from the cable conduit.

Cable routing and clamping

Cable conduit

For secure cable routing e.g. from the enclosure or mounting plate to the door.

Cable routing and clamping

Cable ties

For fastening cables to the enclosure profile or mounting system parts, simply clip into the round system punchings.