Wishlist

Air cooling

  • Fan-and-filter units
    Fan-and-filter units

    Complete fan-and-filter units for tool-free installation in surfaces. The enclosure is cooled by expelling or extracting heat from the enclosure. Air throughput from 20 m³/h - 900 m³/h. Protection category IP 54 as standard. Upgradable to IP 56. Also available with EMC shielding or in an EC version.

    More

  • Roof-mounted fans
    Roof-mounted fans

    Fan for cooling the enclosure via the roof. Passive solution and air throughput from 500 m³/h – 1069 m³/h. One system and only one mounting cut-out for all sizes. Optimum efficiency, thanks to sophisticated air routing with minimal pressure losses. Innovative clamping attachment ensures a high protection category. Also available in an EC version.

    More

  • Rack-mounted fans/tangential fans
    Rack-mounted fans/tangential fans

    Complete fan unit for direct installation in the 482.6 mm (19") level. Air throughput from 320 m³/h - 480 m³/h. Installation allows air to circulate permanently inside the enclosure, thus preventing the formation of hot spots.

    More

  • Air/air heat exchanger
    Air/air heat exchanger

    Heat exchanger with two separate air circuits to prevent the ingress of dust into the enclosure. Cooling output from 17.5 W/K – 90 W/K. The temperature difference between the internal and external circuit will have a decisive effect on the amount of heat loss that may be dissipated.

    More

+
[X] Close

Required