Wishlist

Compact enclosures

  • Compact enclosure AX
    Compact enclosure AX

    System perfection. The new compact enclosure AX provides maximum data quality and seamless engineering, plus safe, flexible assembly and interior installation.

    More

  • Plastic enclosures AX
    Plastic enclosures AX

    AX plastic housings, optionally with or without viewing window, are ideally suited for outdoor applications. Numerous mounting domes in the housing offer individual interior installation in 25 mm grid with e.g. chassis and rails.

    More

  • Wall-mounted enclosures EL
    Wall-mounted enclosures EL

    3-part wall-mounted enclosure with 482.6 mm (19") mounting level and designer glazed door. The vertically hinged desk unit provides optimum access to the installed components from the front and rear. The wall-mounting part allows cable entry from above or below.

    More

  • VX SE free-standing enclosure system
    VX SE free-standing enclosure system

    Free-standing sheet steel enclosure with stable enclosure body, two integral mounting levels, screw-fastened rear panel and door. Roof and sides from a single piece with roll-formed frame. Fully compatible with the VX25 baying system. Enclosure widths from 600 to 1800 mm and enclosures with 300 mm depth for applications in facility management. Efficiency is enhanced, as the side panels no longer need to be fitted and large enclosure widths replace small bayed suites.

    More

  • Compact enclosures AE
    Compact enclosures AE

    Enclosure with door of sheet steel, spray-finished with mounting plate and gland plate in the base Protection category up to IP 66.

    More

  • Compact system enclosures CM
    Compact system enclosures CM

    Enclosure with door of sheet steel, with mounting plate and open base to accommodate base plates. Protection category IP 55. A symbiosis of the enclosure benefits of Rittal compact enclosures, and the configuration diversity of the TS 8 baying enclosure system. Perforated mounting strips in the door for fast attachment of support strips, cable conduit holders and covers.

    More

  • SE 8 free-standing enclosure system
    SE 8 free-standing enclosure system

    Individual sheet steel enclosure with stable enclosure body, two integrated mounting levels, screw-fastened rear panel and door. Roof and sides from a single piece with roll-formed frame. Fully compatible interior installation with the TS 8, enabling full integration into the TS 8 product family. Enclosure widths ranging from 600 to 1800 mm Time-saving assembly work due to the roll-formed side panels

    More

Compact enclosures AX

More benefits.

More information

This article is new. Availability:
Germany: 01/2020

North / South America: 02/2020
Europe / Middle East / Africa: 03/2020

+
[X] Close

Required