Wishlist

Baying systems TS 8, sheet steel

  • Baying systems TS 8
    Baying systems TS 8

    The TS 8 sheet steel baying system, with its symmetrical profile in the width and depth, offers a significant space gain, plus simple interior installation. This likewise ensures bayability from all sides. Additionally, the integral, automatic potential equalisation of all enclosure panels and the triple surface treatment ensure optimum safety.

    More

  • Baying systems TS 8 Electronic enclosure
    Baying systems TS 8 Electronic enclosure

    Baying systems TS 8 with hinged front frames and 482.6 mm (19") mounting angles

    More

  • Baying systems TS 8 IP 66/NEMA 4
    Baying systems TS 8 IP 66/NEMA 4

    Baying systems TS 8, protection category IP 66, NEMA 4, sheet steel, spray-finished

    More

  • Baying systems TS 8 for modular front design
    Baying systems TS 8 for modular front design

    Baying systems TS 8, without front door and mounting plate, prepared for the installation of partial doors, partial mounting plates, component shelves etc.

    More

  • Baying systems TS 8 EMC enclosures
    Baying systems TS 8 EMC enclosures

    The large enclosures in the TS 8 series offer a good level of shielding across a broad frequency range, even in the standard version. For increased EMC requirements, Rittal offers the TS 8 enclosure in a version certified by the VDE with high RF attenuation.

    More

VX25

+
[X] Close

Required