Wishlist

Base

  • Levelling feet
    Levelling feet

    Levelling feet are used to compensate for height differences in the case of floor irregularities. For different enclosure systems in a variety of materials and designs

    More

  • Castors
    Castors

    For mobile use of enclosures, IT racks, console systems, industrial workstations and the open frame Data Rack

    More

  • Base mount
    Base mount

    Some TS IT network and server enclosures have an open base. If gland plates are inserted retrospectively, a base mount is required.

    More

  • Gland plates
    Gland plates

    Gland plates with a range of functions: for cable entry in the width or depth, or for cooling

    More

  • Reinforcement/attachments
    Reinforcement/attachments

    More

  • System divider for VX
    System divider for VX

    Divides the enclosure width into two zones. For example, this allows mounting plates, cable clamp rails or swing frames from 600 mm wide enclosures to be fitted in 1200 mm wide enclosures.

    More

  • Width divider
    Width divider

    Width divider, divides 1200 mm wide TS and SE enclosures into two halves in the base assembly, to facilitate two different installations.

    More

  • To avoid accumulation of water
    To avoid accumulation of water

    Pressure relief stoppers or a condensate discharge prevent moisture and condensation inside the enclosure

    More

+
[X] Close

Required