TS IT
-
Network/server enclosure TS IT with glazed door, with 482.6 mm (19") mounting angles
TS IT, sealed, for direct enclosure-specific climate control. 482.6 mm (19") interior installation with depth-variable 482.6 mm (19") mounting angles for a load capacity of up to 1,500 kg, available in a range of size variants.
-
Network/server enclosure TS IT with vented door, with 482.6 mm (19") mounting angles
TS IT, vented, for room climate control 482.6 mm (19") interior installation with depth-variable 482.6 mm (19") mounting angles for a load capacity of up to 1,500 kg, available in a range of size variants.
-
Network/server enclosure TS IT with glazed door, with 482.6 mm (19") mounting frame
TS IT, sealed, for direct climate control tailored to the specific enclosure. 482.6 mm (19") interior installation with 482.6 mm (19") mounting frame for a load capacity of up to 1,500 kg, available in a range of size variants.
-
Network/server enclosure TS IT with vented door, with 482.6 mm (19") mounting frame
TS IT, vented, for room climate control 482.6 mm (19") interior installation with 482.6 mm (19") mounting frame for a load capacity of up to 1,500 kg, available in a range of size variants.
-
Network/server enclosure TS IT with glazed door, pre-configured, with 482.6 mm (19") mounting frame
TS IT, sealed, for direct enclosure-specific climate control. Supplied pre-assembled with a selection of practical equipment. 482.6 mm (19") interior installation with 482.6 mm (19") mounting frame for a load capacity of up to 1,500 kg, available in a range of size variants.
-
Network/server enclosure TS IT with vented door, pre-configured, with 482.6 mm (19") mounting frame
TS IT, vented, for room climate control. Supplied pre-assembled with a selection of practical equipment. 482.6 mm (19") interior installation with 482.6 mm (19") mounting frame for a load capacity of up to 1,500 kg, available in a range of size variants.
-
Network/server enclosure TS IT with glazed door, pre-configured, with 482.6 mm (19") swing frame
TS IT, sealed, for direct enclosure-specific climate control. Supplied pre-assembled with a selection of practical equipment. 482.6 mm (19") interior installation with 482.6 mm (19") large swing frame for direct access to the rear of 482.6 mm (19") components, due to an opening angle of 130°.
-
Network/server enclosure TS IT with glazed door, IP 55, with 482.6 mm (19") mounting frame
TS IT, sealed, for direct enclosure-specific climate control. 482.6 mm (19") interior installation with 482.6 mm (19") mounting frame for a load capacity of up to 1,500 kg, available in a range of size variants and with a protection category of up to IP 55.
-
Network/server enclosure TS IT with glazed door, IP 55, empty enclosure
TS IT, sealed, for direct enclosure-specific climate control. Available without 482.6 mm (19") interior installation as an empty enclosure for individual configuration in a range of size variants, and with a protection category of up to IP 55.