Wishlist

Compact system enclosures CM

    Compact system enclosures CM

    Enclosure with door of sheet steel, with mounting plate and open base to accommodate base plates. Protection category IP 55. A symbiosis of the enclosure benefits of Rittal compact enclosures, and the configuration diversity of the TS 8 baying enclosure system. Perforated mounting strips in the door for fast attachment of support strips, cable conduit holders and covers.
Model No. Width Height Depth Doors
CM 5116.500 800 mm 1200 mm 300 mm 1
CM 5123.500 1200 mm 1200 mm 400 mm 2
CM 5122.500 1000 mm 1400 mm 400 mm 2
CM 5117.500 800 mm 1200 mm 400 mm 1
CM 5121.500 1000 mm 1400 mm 300 mm 2
CM 5113.500 600 mm 1200 mm 400 mm 1
CM 5115.500 800 mm 1000 mm 400 mm 1
CM 5110.500 600 mm 800 mm 400 mm 1
CM 5114.500 800 mm 1000 mm 300 mm 1
CM 5120.500 1000 mm 1200 mm 400 mm 2
CM 5112.500 600 mm 1200 mm 300 mm 1
CM 5111.500 600 mm 1000 mm 400 mm 1
CM 5118.500 1000 mm 1000 mm 300 mm 2
CM 5119.500 1000 mm 1200 mm 300 mm 2
+
[X] Close

Required