Baying enclosure system VX25, stainless steel Basic enclosure
Rittal Configuration System
Model No. | Width | Height | Depth | Doors | |
---|---|---|---|---|---|
VX 8450.000 | 800 mm | 2000 mm | 600 mm | 1 | |
VX 8451.000 | 1200 mm | 2000 mm | 600 mm | 2 | |
VX 8452.000 | 600 mm | 2000 mm | 600 mm | 1 | |
VX 8453.000 | 1200 mm | 1800 mm | 500 mm | 2 | |
VX 8454.000 | 800 mm | 1800 mm | 400 mm | 1 | |
VX 8455.000 | 800 mm | 1800 mm | 500 mm | 1 | |
VX 8456.000 | 1200 mm | 1800 mm | 400 mm | 2 | |
VX 8457.000 | 600 mm | 1800 mm | 500 mm | 1 | |