Wishlist

Wall-mounted cooling unit Blue e+ Total cooling output 1.60 kW

    Wall-mounted cooling unit Blue e+ Total cooling output 1.60 kW

    A revolution in energy efficiency using innovative hybrid technology. Average 75% energy savings with speed-regulated components and heat pipe technology. Unique multi-voltage capability for worldwide use. Intuitive operation via touch display.
    Find out more
Model No. Total cooling output L35 L35 at 50 Hz Total cooling output L35 L35 at 60 Hz Voltage Material
SK 3185.830 1.6 kW 1.6 kW 110 V - 240 V, 1~, 50 Hz/60 Hz
380 V - 480 V, 3~, 50 Hz/60 Hz
Sheet steel
SK 3185.530 1.6 kW 1.6 kW 110 V - 240 V, 1~, 50 Hz/60 Hz
380 V - 480 V, 3~, 50 Hz/60 Hz
Stainless steel 1.4301 (AISI 304)
+
[X] Close

Required