This item will be discontinued on: Aug 31, 2023
This item is being replaced by:
3181125
- Article number:
- SK 3181.100
- Product description
- Made of chopped-fibre mat with a progressive structure. Temperature-resistant to 100 °C, self-extinguishing category F1 to DIN 53 438. Dust-laden air side: Open structure. Clean-air side: Closed structure. Reliable filtering of virtually all types of dust with a particle size of up to 1 µm.
- Material
- Chemical fibres
- Note
- Performance data, protection category and device approvals are only guaranteed when used in conjunction with original Rittal filter mats.
- To fit Model No.
- 3239....
- Dimensions
- Width: 173 mm
Height: 173 mm
Depth: 12 mm - Filter class
- to DIN EN 779: F5/M5
to DIN EN ISO 16890: ISO Coarse 75%ISO ePM10 50 % - Weight/pack
- 0.04 kg
- Packs of
- 5 pc(s).
- Customs tariff number
- 56039390
- EAN
- 4028177038257
- ETIM 7.0
- EC002513
- ECLASS 8.0
- 27180706
- Product description
- SK fine filter mats, for filter fans, for SK 3239…,, WHD: 173 x 173 x 12 mm