Wishlist

Cover hinge for terminal box KX

Model No. KX 1592.210

  Product Lifecycle  
New
  • Cover hinge for terminal box KX
    Product description

    The cover hinge is simply screwed to the enclosure protection channel and to the edge fold. The position of the installation holes is prepunched, no need to measure and mark out.

    The product was added to your wishlist

    Model No.:

     
     
     
     
     

    No. of packs*

    Add to wishlist

    * Pack of sale = 2 pc(s).

    + Product description

    Description: The cover hinge is simply screwed to the enclosure protection channel and to the edge fold. The position of the installation holes is prepunched, so no need to measure and mark out.
    Material: Stainless steel 1.4404 (AISI 316L)
    Supply includes: Cover hinge
    Stoppers
    Assembly parts
    Packs of: 2 pc(s).
    Weight/pack: 0.07 kg
    EAN: 4028177938076
    Customs tariff number: 73182900
    ETIM 7.0: EC001167
    ETIM 6.0: EC001167
    eCl@ss 8.0/8.1: 27409219
    eCl@ss 6.0/6.1: 27409219
    Product description: KX Cover hinge, for terminal boxes KX, stainless steel 1.4404

     
     
     
     
     
     
     

     Cover hinge for terminal box KX

    Model No. KX 1592.210

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close