Wishlist

Flex-Block trim panels, 100 mm, solid for Flex-Block corner pieces

Model No. TS 8100.800

  Product Lifecycle  
Limited
  • Flex-Block trim panels, 100 mm, solid for Flex-Block corner pieces
  • Flex-Block trim panels, 100 mm, solid for Flex-Block corner pieces
    Product description

    For tool-free assembly. With symmetrical enclosure dimensions, trim panels are identical in the width and depth.

    The product was added to your wishlist

    Model No.:

     
     
     
     
     

    No. of packs*

    Add to wishlist

    * Pack of sale = 2 pc(s).

    + Product description

    Description: For tool-free assembly. With symmetrical enclosure dimensions, trim panels are identical in the width and depth.
    Material: Sheet steel
    Colour: RAL 9005
    Supply includes: 2 trim panels
    To fit: Width/depth: 800 mm
    Dimensions: Height: 100 mm
    Packs of: 2 pc(s).
    Weight/pack: 2.04 kg
    EAN: 4028177692442
    Customs tariff number: 94039010
    ETIM 7.0: EC000721
    ETIM 6.0: EC000721
    eCl@ss 8.0/8.1: 27182003
    eCl@ss 6.0/6.1: 27189270
    Product description: TS Flex-Block trim panel, solid, H: 100 mm, for WD: 800 mm

    + Approvals

    Certificates:
    EAC: 
    (RU)

    + Downloads

    Data sheets:
    Technical details:  
    CS   DA   DE   EN   ES   FI   FR   HU   IT   NL   NO   PL   RU   SE   TR   ZH  
    Documentation:
    Further information:  
    DE    
    Instructions:  
    FR, EN, DE   RU  

     
     
     
     
     
     
     

     Flex-Block trim panels, 100 mm, solid for Flex-Block corner pieces

    Model No. TS 8100.800

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close