Laser centre Perforex LC 3030

Article number: AS 4050.315

Perforex laser centres are specifically designed for the automated mechanical modification of standard enclosures. The Perforex LC specialises in 3D laser machining of cubes and contactless, low-vibration machining. Machining of mounting plates including tapped holes is also supported.

Article number:
AS 4050.315
Design
Perforex LC 3015
Product description
Perforex laser centres are specially designed for the automated mechanical modification of standard enclosures. The Perforex LC specialises in 3D laser machining of cubes and contactless, low-vibration machining. Machining of mounting plates including tapped holes is also supported.
Benefits
3D enclosure machining without repositioning the workpiece
No tarnishing or discolouration of the cut edges when machining stainless steel
Spray-finished metal parts, even those with delicate contours, can be cut without damaging the paint or causing discolouration
Product spectrum from compact to large enclosures
Contactless, low-vibration machining with no tool wear
No need to clamp the workpieces
Machining speed with stainless steel 20x faster than with conventional milling process
Ergonomic working, thanks to the extendible support surface for enclosure and panel machining
Simultaneous machining of 5 sides
Technical specifications
Laser pointer (auxiliary laser), beam power laser class 1
Very narrow cutting width of just 0.3 mm (approx.)
Class 4 laser
Material
Stainless steel
Sheet steel
Sheet steel, powder-coated
Supply includes
Laser centre
Compressor
Machine housing
Filter system
Operating unit
Machinable material
Stainless steel
Sheet steel
Aluminium
Machine controller
Workshop programming
Safety
Protective housing to achieve laser class 1. May be operated by properly trained personnel, no need for a laser specialist
Security door
Interfaces
EPLAN Pro Panel
Transfer of DXF formats
Note
Safety roof (4050.317) for machine housing is mandatory if the machine can be viewed from above
A site inspection by a Rittal specialist to select and define the laser version required is necessary
We reserve the right to make technical modifications
Support area
Width: 3,900 mm
Height: 3,800 mm
Depth: 10,500 mm
Beam power max.
150 W (CW) or 1500 W (pulse)
Pulse energy (max.)
15 J
Duration of pulse, max.
50 µs at 150 W output
Wavelength
1,070 nm
Maximum machinable material thickness, sheet steel
3 mm
Maximum machinable material thickness, stainless steel
3 mm
Control voltage (DC)
24 V
Power consumption
1.5 kW
Rated operating voltage
400 V, 3~, 50 Hz
Max. machinable area of cubes
Width: 1,270 mm
Height: 2,250 mm
Depth: 800 mm
Support area
Width: 3,900 mm
Height: 3,800 mm
Depth: 10,500 mm
Packs of
1 pc(s).
Customs tariff number
84561190
EAN
4028177804760
ETIM 7.0
EC000000
ECLASS 8.0
36620404
Product description
Perforex LC 3015 Laser centre (150/1500W)