Wishlist

Mounting plate for GA

Model No. GA 9116.700

  Product Lifecycle  
Active
  • Mounting plate for GA
    Product description

    For individual interior installation, with mounting holes.

    The product was added to your wishlist

    Model No.:

     
     
     
     
     

    No. of packs*

    Add to wishlist

    * Pack of sale = 1 pc(s).

    + Product description

    Description: For universal interior installation, with mounting holes.
    Material: Sheet steel
    Surface finish: Zinc-plated
    To fit: Enclosure type: GA
    Width: = 202 mm
    Height: = 232 mm
    Mounting plate: Width: 183 mm
    Height: 214 mm
    Packs of: 1 pc(s).
    Weight/pack: 1.18 kg
    EAN: 4028177154360
    Customs tariff number: 73269098
    ETIM 6.0: EC000213
    ETIM 5.0: EC000213
    eCl@ss 8.0/8.1: 27409216
    eCl@ss 7.0/7.1: 27189234
    eCl@ss 6.0/6.1: 27189234
    eCl@ss 5.1/5.1.4: 27189234
    Product description: GA Mounting plate, WH: 183x214 mm

     
     
     
     
     
     
     

     Mounting plate for GA

    Model No. GA 9116.700

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close