Wishlist

Wall mounting bracket for GA

Model No. GA 9121.230

  Product Lifecycle  
Active
  • Wall mounting bracket for GA
    Product description

    For external mounting on surfaces – no need to dismantle the cover if pre-assembled.

    The product was added to your wishlist

    Model No.:

     
     
     
     
     

    No. of packs*

    Add to wishlist

    * Pack of sale = 2 pc(s).

    + Product description

    Description: For external mounting on surfaces – no need to remove the cover if pre-assembled.
    Material: Sheet steel
    Surface finish: Zinc-plated
    To fit: Enclosure type: GA
    Height: ≥ 230 mm
    Packs of: 2 pc(s).
    Weight/pack: 0.29 kg
    EAN: 4028177154520
    Customs tariff number: 83024900
    ETIM 6.0: EC002625
    ETIM 5.0: EC002625
    eCl@ss 8.0/8.1: 27189234
    eCl@ss 7.0/7.1: 27189234
    eCl@ss 6.0/6.1: 27189234
    eCl@ss 5.1/5.1.4: 27189234
    Product description: GA Wall mounting bracket for GA, for H: ? 120 mm

     Customers who were interested in this item were also interested in


     
     
     
     
     
     
     

     Wall mounting bracket for GA

    Model No. GA 9121.230

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close