Wishlist

Mounting plate for PK

Model No. PK 9550.000

  Product Lifecycle  
Active
  • Mounting plate for PK
    Product description

    For individual interior installation.

    The product was added to your wishlist

    Model No.:

     
     
     
     
     

    No. of packs*

    Add to wishlist

    * Pack of sale = 4 pc(s).

    + Product description

    Description: For individual interior installation.
    Material: 2.5 mm melamine phenol-coated laminated paper.
    Colour: RAL 7035
    Supply includes: Mounting plate
    Self-tapping assembly screws
    To fit: Enclosure type: PK
    Width: = 360 mm
    Height: = 254 mm
    Mounting plate: Width: 331 mm
    Height: 220 mm
    Packs of: 4 pc(s).
    Weight/pack: 1.25 kg
    EAN: 4028177140134
    Customs tariff number: 39269097
    ETIM 6.0: EC000213
    ETIM 5.0: EC000213
    eCl@ss 8.0/8.1: 27409216
    eCl@ss 7.0/7.1: 27189234
    eCl@ss 6.0/6.1: 27189234
    eCl@ss 5.1/5.1.4: 27189234
    Product description: PK Mounting plate, WH: 331x220 mm

     Customers who were interested in this item were also interested in


     
     
     
     
     
     
     

     Mounting plate for PK

    Model No. PK 9550.000

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close