Wishlist

Wall mounting bracket for PK

Model No. PK 9583.000

  Product Lifecycle  
Active
  • Wall mounting bracket for PK
    Product description

    For all PK enclosures.

    The product was added to your wishlist

    Model No.:

     
     
     
     
     

    No. of packs*

    Add to wishlist

    * Pack of sale = 40 pc(s).

    + Product description

    Description: The enclosure can be screwed to the wall using four wall mounting brackets. The bracket is securely attached to the enclosure by means of pins.
    Applications: For all PK enclosures
    Material: Polyamide, grey
    Colour: Similar to RAL 7035
    Packs of: 40 pc(s).
    Weight/pack: 0.16 kg
    EAN: 4028177140394
    Customs tariff number: 39269097
    ETIM 6.0: EC002625
    ETIM 5.0: EC002625
    eCl@ss 8.0/8.1: 27189234
    eCl@ss 7.0/7.1: 27189234
    eCl@ss 6.0/6.1: 27189234
    eCl@ss 5.1/5.1.4: 27189234
    Product description: PK Wall mounting bracket for PK

    + Approvals

    Declarations:
    Declaration of conformity: 
    (EN, DE)

     Customers who were interested in this item were also interested in


     
     
     
     
     
     
     

     Wall mounting bracket for PK

    Model No. PK 9583.000

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close