Wishlist

Polycarbonate enclosures PK without knockouts

Model No. PK 9512.000

  Product Lifecycle  
Active
  • Polycarbonate enclosures PK without knockouts
    Product description

    Enclosure of fibre-glass reinforced polycarbonate with either grey or transparent cover.

    The product was added to your wishlist

    Model No.:

     
     
     
     
     

    No. of packs*

    Add to wishlist

    * Pack of sale = 2 pc(s).

    + Product description

    Applications: Ambient temperature range: -35 °C...+80 °C
    The specified temperatures may be limited by the installed equipment
    Material: Housing: Fibre-glass reinforced polycarbonate
    Cover grey: Fibreglass-reinforced polycarbonate, all-round foamed-in PU seal
    Cover screws: Polyamide
    Insulating bungs: Polyethylene
    Colour: RAL 7035
    Protection category IP to IEC 60 529: IP 66
    Protection category NEMA: NEMA 4X
    Supply includes: Enclosure with cover
    Cover screws
    Insulating bungs for wall mounting screws
    Basic material: Polycarbonate
    Dimensions: Width: 180 mm
    Height: 94 mm
    Depth: 57 mm
    Cover: grey
    Ambient temperature range: -35 °C...+80 °C
    Packs of: 2 pc(s).
    Weight/pack: 0.61 kg
    EAN: 4028177139411
    Customs tariff number: 94037000
    ETIM 6.0: EC000261
    ETIM 5.0: EC002600
    eCl@ss 8.0/8.1: 27180101
    eCl@ss 7.0/7.1: 27180101
    eCl@ss 6.0/6.1: 27180101
    eCl@ss 5.1/5.1.4: 27180102
    Product description: PK Polycarbonate enclosure, WHD: 180x94x57 mm, fibreglass-reinforced polycarbonate, without knockouts, with grey cover

    + Approvals

    Approvals:
    C-UL: 
    (EN)
    UL: 
    (EN)
    UL + C-UL: 
    (EN)
    Certificates:
    EAC: 
    (RU)
    Declarations:
    Declaration of conformity: 
    (EN, DE)

    + Downloads

    Data sheets:
    Technical details:  
    CS   DA   DE   EN   ES   FI   FR   HU   IT   NL   NO   PL   RU   SE   TR   ZH  

    + Add accessories


     
     
     
     
     
     
     

     Polycarbonate enclosures PK without knockouts

    Model No. PK 9512.000

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close