Terminal boxes KL with gland plate

Article number: KL 1531.510

Spray-finished enclosure with sheet steel cover, with gland plate. Protection category IP 55.

Article number:
KL 1531.510
Material
Enclosure: Sheet steel
Cover: Sheet steel, all-round foamed-in PU seal
Surface finish
Enclosure and cover: Dipcoat primed, powder-coated on the outside, textured paint
Colour
RAL 7035
Supply includes
Enclosure with cover
Quick-release fastener including plastic bushes
Sheet steel gland plates with seals and assembly parts
Protection category NEMA
NEMA 12
Protection category to IEC 60 529
IP 55
IK Code
IK08
Dimensions
Width: 300 mm
Height: 200 mm
Depth: 120 mm
Material thickness - cover
1.25 mm
Material thickness - enclosure
1.25 mm
Gland plates
: 1 + 1
Size of gland plate for bus enclosures, position top/bottom: 2
Basic material
Sheet steel
Packs of
1 pc(s).
Weight/pack
3.3 kg
Customs tariff number
73269098
EAN
4028177251373
ETIM 7.0
EC000261
ECLASS 8.0
27180101
Product description
KL Terminal box, WHD: 300x200x120 mm, Sheet steel, without mounting plate, with cover, with gland plate
Approvals
Bureau Veritas
DNV-GL
Lloyds Register of Shipping
UL + C-UL (listed)
Declarations
Declaration of conformity UK