This item will be discontinued on: Jan 30, 2020
This item is being replaced by:
1502000
- Article number:
- KL 1502.510
- Material
- Enclosure: Sheet steel
Cover: Sheet steel, all-round foamed-in PU seal - Surface finish
- Enclosure and cover: Dipcoat primed, powder-coated on the outside, textured paint
- Colour
- RAL 7035
- Supply includes
- Enclosure with cover
Quick-release fastener including plastic bushes - Protection category NEMA
- NEMA 4
- Protection category to IEC 60 529
- IP 66
- IK Code
- IK08
- Dimensions
- Width: 200 mm
Height: 200 mm
Depth: 120 mm - Material thickness - cover
- 1.25 mm
- Material thickness - enclosure
- 1.25 mm
- Basic material
- Sheet steel
- Packs of
- 1 pc(s).
- Weight/pack
- 2.3 kg
- Customs tariff number
- 73269098
- EAN
- 4028177251144
- ETIM 7.0
- EC000261
- ECLASS 8.0
- 27180101
- Product description
- KL Terminal box, WHD: 200x200x120 mm, Sheet steel, without mounting plate, with cover, without gland plate
Terminal box without gland plate (120 mm deep),
protection category IP 66
Enclosure:
Robust steel sheet construction, body made from a
single folded and welded piece with protection channel
around the cover opening; rear panel with counter-sunk
holes for wall mounting brackets; steel sheet cover,
flush-mounted with highly elastic, foamed-in special
seal, with PE conductor connections in the cover and
enclosure; with transverse strips fitted on both sides,
mounting holes, special plastic bushes for captive
cover screws and also used as screwdriver guides.
Accessories:
Enclosure quick-release fastener, cover retainer,
plastic cable gland plate, cover hinges, mounting plate
Surface finish:
Panels cleaned, degreased, phosphated, electrophoretic
dipcoat primed and powder-coated with polyester powder
in textured RAL 7035.
Dimensions (W x H x D): 200 x 200 x 120 mm
protection category IP 66
Enclosure:
Robust steel sheet construction, body made from a
single folded and welded piece with protection channel
around the cover opening; rear panel with counter-sunk
holes for wall mounting brackets; steel sheet cover,
flush-mounted with highly elastic, foamed-in special
seal, with PE conductor connections in the cover and
enclosure; with transverse strips fitted on both sides,
mounting holes, special plastic bushes for captive
cover screws and also used as screwdriver guides.
Accessories:
Enclosure quick-release fastener, cover retainer,
plastic cable gland plate, cover hinges, mounting plate
Surface finish:
Panels cleaned, degreased, phosphated, electrophoretic
dipcoat primed and powder-coated with polyester powder
in textured RAL 7035.
Dimensions (W x H x D): 200 x 200 x 120 mm