Wishlist

Fine filter mat for fan-and-filter units

Model No. SK 3238.055

  Product Lifecycle  
Active
  • Fine filter mat for fan-and-filter units
    Product description

    Combined with the standard filter and the additional fine filter mat, this achieves a higher protection category.

    The product was added to your wishlist

    Model No.:

     
     
     
     
     

    No. of packs*

    Add to wishlist

    * Pack of sale = 5 pc(s).

    + Product description

    Description: Made of chopped-fibre mat with a progressive structure. Temperature-resistant to 100 °C, self-extinguishing category F1 to DIN 53 438. Dust-laden air side: Open structure. Clean-air side: Closed structure. Reliable filtering of virtually all types of dust with a particle size of up to 1 µm.
    Material: Chemical fibres
    Note: Performance data, protection category and device approvals are only guaranteed when used in conjunction with original Rittal filter mats.
    To fit Model No.: 3238....
    Dimensions: Width: 120 mm
    Height: 120 mm
    Depth: 12 mm
    Filter class to DIN EN 779: F5/M5
    eCl@ss 8.0/8.1: 27180706
    Packs of: 5 pc(s).
    Weight/pack: 0.02 kg
    EAN: 4028177651654
    Customs tariff number: 56039390
    ETIM 7.0: EC002513
    ETIM 6.0: EC002513
    eCl@ss 8.0/8.1: 27180706
    eCl@ss 6.0/6.1: 27180706
    Product description: SK fine filter mats, for filter fans, for SK 3238…,, WHD: 120 x 120 x 12 mm

    + Approvals

    Certificates:
    EAC: 
    (RU)

    + Downloads

    Data sheets:
    Technical system catalogue: 
    (DE)

     Customers who were interested in this item were also interested in


     
     
     
     
     
     
     

     Fine filter mat for fan-and-filter units

    Model No. SK 3238.055

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close