Partial mounting plates for compartment side panel modules (internal compartmentalisation)
Model No. SV 9673.640
Product Lifecycle
Passive
Discontinued article.
Information on the discontinued articlesThis article has been discontinued with effect from 1 November 2013 and is still available until 30 April 2014.
Close
Product description
With or without duct; for direct attachment to the functional space side panel modules.
No. of packs*
* Pack of sale = 1 pc(s).
+ Also required
+ Product description
Design: |
Without duct |
---|---|
Description: |
For direct attachment to the compartment side panel modules for internal compartmentalisation. Universal interior installation with switchgear and controlgear. Creation of additional mounting levels. In combination with compartment dividers and side panel modules, internal compartmentalisation in accordance with Form 2, 3 or 4 is possible. |
Material: |
Sheet steel, 2 mm |
Surface finish: |
Zinc-plated |
Supply includes: |
Angle brackets and assembly parts |
To fit: |
Width: = 400 mm |
Dimensions: |
Width: 302 mm Height: 993 mm |
To fit compartments: |
with height: 1000 mm |
Packs of: |
1 pc(s). |
Weight/pack: |
9.2 kg |
EAN: |
4028177562691 |
Customs tariff number: |
73269098 |
ETIM 7.0: |
EC001900 |
ETIM 6.0: |
EC001900 |
eCl@ss 8.0/8.1: |
27400613 |
eCl@ss 6.0/6.1: |
27400613 |
Partial mounting plates for compartment side panel modules (internal compartmentalisation)
Model No. SV 9673.640
Close