Partial mounting plates for compartment side panel modules (internal compartmentalisation)
Model No. SV 9673.673
Product Lifecycle
Active
Product description
With or without duct; for direct attachment to the functional space side panel modules.
No. of packs*
* Pack of sale = 1 pc(s).
+ Also required
+ Product description
Design: |
with gland made from insulating material |
---|---|
Description: |
For direct attachment to the compartment side panel modules for internal compartmentalisation. Universal interior installation with switchgear and controlgear. Creation of additional mounting levels. In combination with compartment dividers and side panel modules, internal compartmentalisation in accordance with Form 2, 3 or 4 is possible. |
Material: |
Sheet steel, 2 mm |
Surface finish: |
Zinc-plated |
Supply includes: |
Angle brackets and assembly parts |
To fit: |
Width: = 600 mm |
Dimensions: |
Width: 502 mm Height: 293 mm |
To fit compartments: |
with height: 300 mm |
Packs of: |
1 pc(s). |
Weight/pack: |
3.9 kg |
EAN: |
4028177544086 |
Customs tariff number: |
73269098 |
ETIM 7.0: |
EC001900 |
ETIM 6.0: |
EC001900 |
eCl@ss 8.0/8.1: |
27400613 |
eCl@ss 6.0/6.1: |
27400613 |
Product description: |
SV Partial mounting plate, WH: 502x293 mm, with duct, for TS (B: 600 mm) |
Partial mounting plates for compartment side panel modules (internal compartmentalisation)
Model No. SV 9673.673
Close