Wishlist

Partial mounting plates for compartment side panel modules (internal compartmentalisation)

Model No. SV 9673.687

  Product Lifecycle  
Passive
  • Partial mounting plates for compartment side panel modules (internal compartmentalisation)

    Discontinued article.

    Information on the discontinued articles
    This article has been discontinued with effect from 1 November 2013 and is still available until 30 April 2014.
    Close
    Product description

    With or without duct; for direct attachment to the functional space side panel modules.

    The product was added to your wishlist

    Model No.:

     
     
     
     
     

    No. of packs*

    Add to wishlist

    * Pack of sale = 1 pc(s).

    + Also required

    + Product description

    Description: For direct attachment to the compartment side panel modules for internal compartmentalisation. Universal interior installation with switchgear and controlgear. Creation of additional mounting levels. In combination with compartment dividers and side panel modules, internal compartmentalisation in accordance with Form 2, 3 or 4 is possible.
    Material: Sheet steel, 2 mm
    Surface finish: Zinc-plated
    Supply includes: Angle brackets and assembly parts
    To fit: Width: = 800 mm
    Dimensions: Width: 702 mm
    Height: 243 mm
    To fit compartments: with height: 250 mm
    Packs of: 1 pc(s).
    Weight/pack: 4.45 kg
    EAN: 4028177543997
    Customs tariff number: 73269098
    ETIM 7.0: EC001900
    ETIM 6.0: EC001900
    eCl@ss 8.0/8.1: 27400613
    eCl@ss 6.0/6.1: 27400613

     
     
     
     
     
     
     

     Partial mounting plates for compartment side panel modules (internal compartmentalisation)

    Model No. SV 9673.687

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close