Product description
The Edge Data Center configurator can be used to configure complete turnkey private cloud solutions with ease. The configurator is designed for IT solutions from 2 to 8 racks in an output range from 1.5 to 5 kW IT load per rack and includes analysis and configuration of racks, cooling, power supply and safety components.
No. of packs*
* Pack of sale = 1 pc(s).
More on the product
Create PDF of this page+ Product description
Description: |
The configurator allows you to compile IT solutions for SMEs and IoT applications, in just a few steps. The Edge Data Centre Configurator offers solutions from 2 to 8 racks in an output range of 1.5 to 5 kW IT load per rack. Only refrigerant-based split cooling units are offered as cooling solutions. At the end of configuration, you can choose whether to send an enquiry directly to Rittal, or have the configuration sent to you as a parts list first. |
---|---|
Benefits: |
Modular and easy to extend data centre solution For flexible use in your IT environment Predefined components for basic power supply, cooling, IT security and monitoring Reliable operating conditions with optional mounting in a basic shell, in a security room or in a container CFD analyses/tests for all cooling load ranges Straightforward planning with configurator |
Applications: |
Small and medium businesses and IoT applications, streaming services and mobile data providers For holding and processing large quantities of data with minimal latency periods and maximum computing performance Private cloud applications as site-based (on premises) solution |
Technical specifications: |
Network/server enclosures with glazed door and 482.6 mm (19") mounting angles Basic power distributor with PDU international, basic version Refrigerant-based split cooling units with 1.5 to 5 kW IT load per rack Tested redundancy response |
Options: |
Professional power distribution including measurement and monitoring functions. Monitoring of temperature and humidity, access control and automated door opening Early fire detection system UPS (uninterruptible power supply) Redundancy for power distribution and cooling solutions |
Note on Model No.: |
Item is configurable, options available for selection |
Packs of: |
1 pc(s). |
ETIM 7.0: |
EC001435 |
ETIM 6.0: |
EC001435 |
eCl@ss 8.0/8.1: |
27242590 |
eCl@ss 6.0/6.1: |
27242590 |