Wishlist

Tool bag Unconfigured

Model No. AS 4053.000

  Product Lifecycle  
Active
  • Tool bag Unconfigured
    Product description

    The practical, high-quality shoulder bag may be used either as a tool bag or laptop case.

    The product was added to your wishlist

    Model No.:

     
     
     
     
     

    No. of packs*

    Add to wishlist

    * Pack of sale = 1 pc(s).

    + Product description

    Design: 19 separate compartments for tools
    Cushioned compartment for laptop or tablet
    Document wallet
    Two additional storage pockets inside
    Description: The practical, high-quality shoulder bag may be used either as a tool bag or laptop case.
    Material: Polyester
    Benefits: Careful storage
    Shoulder pad for comfortable carrying
    Flexible use
    Width: 420 mm
    Height: 340 mm
    Depth: 190 mm
    Packs of: 1 pc(s).
    Weight/pack: 1.6 kg
    EAN: 4028177814646
    Customs tariff number: 42029298
    ETIM 7.0: EC000181
    ETIM 6.0: EC000181
    eCl@ss 8.0/8.1: 21100105
    eCl@ss 6.0/6.1: 21100190
    Product description: Tool bag Unconfigured

     Customers who were interested in this item were also interested in


     
     
     
     
     
     
     

     Tool bag Unconfigured

    Model No. AS 4053.000

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close