Wishlist

Mounting plate for KL and KL-HD

Model No. KL 1570.700

  Product Lifecycle  
Active
  • Mounting plate for KL and KL-HD
    Product description

    Mounting plates for component installation outside of the enclosure.

    The product was added to your wishlist

    Model No.:

     
     
     
     
     

    No. of packs*

    Add to wishlist

    * Pack of sale = 1 pc(s).

    + Product description

    Description: For component installation outside of the enclosure. Assembly screws included as accessories with the enclosure.
    Material: Sheet steel, 2.0 mm
    Surface finish: Zinc-plated
    To fit: Enclosure type: KL
    Width: = 600 mm
    Height: = 300 mm
    Packs of: 1 pc(s).
    Weight/pack: 3.9 kg
    EAN: 4028177010314
    Customs tariff number: 85389099
    ETIM 7.0: EC000213
    ETIM 6.0: EC000213
    eCl@ss 8.0/8.1: 27409216
    eCl@ss 6.0/6.1: 27409216
    Product description: KL Mounting plate, for KL and KL-HD, WD: 600x300 mm

    + Approvals

    Certificates:
    EAC: 
    (RU)

    + Downloads

    Data sheets:
    Technical details:  
    CS   DA   DE   EN   ES   FI   FR   HU   IT   NL   NO   PL   RU   SE   TR   ZH  

    + Add accessories


     
     
     
     
     
     
     

     Mounting plate for KL and KL-HD

    Model No. KL 1570.700

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close