Network/server enclosure TS IT with glazed door, pre-configured, with 482.6 mm (19") mounting frame

Article number: DK 5526.151

TS IT, sealed, for direct enclosure-specific climate control. Supplied pre-assembled with a selection of practical equipment. 482.6 mm (19") interior installation with 482.6 mm (19") mounting frame for a load capacity of up to 1,500 kg, available in a range of size variants.

482.6 mm (19") fastener, 1 U with contact

Baying connector, external for TS/TS

Base/plinth trim panels, vented for base/plinth system VX

Base/plinth trim panels with brush strip for base/plinth system VX

PDU metered

PDU switched

PDU metered plus

PDU UK, metered version

PDU managed

PDU basic

PDU UK basic

Article number:
DK 5526.151
Material
Sheet steel
Aluminium
Base/plinth corner piece: Sheet steel
Base/plinth trim panel front/rear: Sheet steel
Corner and baying cover: Plastic
Glazed door: Single-pane safety glass, 3 mm
Surface finish
Enclosure frame: Dipcoat-primed
Interior installation: Dipcoat-primed
Doors, roof and side panels: Dipcoat-primed and powder-coated
Colour
Enclosure frame and panels: RAL 7035
Interior installation, base/plinth: RAL 9005
Supply includes
Enclosure frame TS 8 with doors, roof plate, base/plinth and side panels
Glazed aluminium door at the front, 180° hinges
Lock front and rear: Comfort handle for profile half-cylinders and security lock 3524 E
Two 482.6 mm (19") mounting frames, front and rear, depth-variable
Spacers, height 50 mm, to raise a cover plate above the fan cut-out in the roof plate, for passive cooling (supplied loose). Not required for variants without a cut-out.
Connection accessories for potential equalisation incl. central earthing point, pre-configured
12 x 482.6 mm (19") fastener, 1 U, conductive (supplied loose)
50 multi-tooth screws, conductive (supplied loose)
Base mount
Base module mounted at front as infill panel
Base/plinth system VX, 100 mm, vented
Base/plinth corner pieces and trim panels, sides, screw-fastened
Base/plinth trim panels, front and rear plus corner and baying covers supplied loose
Side panels, one-piece, lockable
4 levelling feet, M12, including base/plinth adaptor (supplied loose)
4 cable clamp rails (T-head) for outer mounting level, to fit enclosure depth (supplied loose)
10 cable shunting rings, metal, 125 x 65 mm (supplied loose)
IPPC pallet
Roof plate, multi-piece, removable, for horizontal cable entry at the rear and with covered cut-out for fan mounting plate
Sheet steel door at the rear, 180° hinges
Dimensions
Width: 600 mm
Height: 1,200 mm
Depth: 600 mm
Units
24 U
Height including base/plinth
1,300 mm
Free mounting space to the 482.6 mm (19") level, front/rear
84 mm / 168 mm
Distance between levels as delivered
345 mm
482.6 mm (19") level(s) version
Mounting frame, 482.6 mm (19")
Load capacity
15,000 N
Note
Depending on how and where it is sited, the door opening angle may vary for selected applications
Basic material
Sheet steel
Packs of
1 pc(s).
Weight/pack
91.5 kg
EAN
4028177706378
ETIM 7.0
EC002499
ECLASS 8.0
27180207
Product description
TS IT, 19" mounting frame, glazed door, WHD: 600 x 1200 x 600 mm, 24 U, pre-configured
Approvals
UL + C-UL (listed)
Certificates
Surface finish
Declarations
Declaration of conformity
Documentation
Instructions
Data sheets
Technical details
TS IT 5526.151
TS IT network server enclosure with glazed door used
for rack climate control, with 482.6 mm (19") mounting
frame, base/plinth and side panels, pre-configured
Pre-configured IT rack for stand-alone siting with
side panels and 100 mm VX base/plinth system vented at the
front and rear.
Installation height 24 U, glazed door at the front,
solid sheet steel door at the rear.
Pre-configured IT rack consisting of torsionally
stiff, welded symmetrical frame of rolled 16-fold
vertical sections connected with two horizontal frames
of rolled 9-fold sections with integral channel for
accommodating the side panel seal and protecting it
against possible effect of aggressive media.
All frame sections, with integral system punchings on
a 25 mm DIN pitch pattern, allow convenient interior
installation by simple fitting and securing of
equipment. All sections have chamfered edges. The
vertical frame sections have two depth/width -
recessed mounting levels each, which can individually
be used for flexible attachment of the installation
components.
Enclosures are bayable on all sides: on the left,
right, front and rear, at the top or round corners.
Basic enclosure already equipped with pre-assembled, 100 mm high
base/plinth corner pieces of the VX base/plinth system.
These and the closed side trim panels are bolted together.
Ventilated VX panels for front and rear as well as corner and bay cover
are included in the scope of delivery for retrofitting without tools.
This enables simplified transport to the place of use by
Lift trucks or forklift trucks.
Glazed front door made from 3 mm single-pane safety
glass (ESG), in a frame of aluminium sections, with
foamed-in seal, two-point locking rod, comfort handle
for semi-cylinder (30/10) mm, with security lock 3524
E. Two hinges, with captive hinge pins, door opening
angle with stand-alone siting 180°, door hinge may be
swapped to opposite side without dismantling locking
rods.
Sheet steel rear door with foamed-in seal, two-point
locking rod, comfort handle for semi-cylinder (30/10)
mm, with security lock 3524 E. Front and rear door
with two hinges each, hinges with captive hinge pins,
door opening angle with stand-alone siting on both
sides 180°.
Multi-piece roof plate for rear cable entry via brush
strips across the
entire enclosure width. Roof plate for retrofitting,
removable despite already made cable routing. Cut-out
for accommodating a fan module already integrated and
closed by a cover. For supporting passive ventilation
it is possible to raise the cover by means of spacers.
One-piece, lockable side panels with security lock
3524 E included with the supply. Optional internal
latch available from the accessories range.
Base frame already equipped with installation rails
for accommodating gland plates, pre-configured with
one-part solid base module as infill panel in the
foremost position. Further base modules or function
units may be retrofitted from the range of
accessories.
Pre-configured with two 482.6 mm (19") mounting
frames, front and rear.
The static total load capacity of both mounting levels
is 15,000 N.
Mounting frame consisting of universal mounting angles
for server, network and electronic applications welded
to a torsionally stiff all-round frame using
horizontal connection sections. Depth-variable,
screw-fastened via the slot attachment with the
horizontal frame of the enclosure rack.
Mounting frames, front and rear, including additional
pitch pattern of holes (U centre attachment) according
to standard EIA 310 E. All height units are labelled
and numbered in the opposite direction on the front
and rear mounting level. U labelling of mounting
levels can be read from the outside for easy assembly.
Mounting angles of front mounting frame, prepared for
toolless accommodation of cable routing aids and
organisation of structured cabling in maximum
packaging density or for equipment with a sensor strip
for automatic identification of the installed
components by means of Radio Frequency Identification
(RFID).
Mounting angles of rear mounting frame, prepared for
accommodation of a Power Distribution Unit (PDU) in 1
U form factor on both sides for enclosure electrical
power distribution, without waste of installation
volume thanks to space-saving side mounting between
mounting level and side panel in the Zero-U space.
Supply includes field-tested mounting assembly parts
such as spacers for optional raising of the cover,
levelling feet with adaptor sleeves for base/plinth
assembly, 4 cable clamp rails for mounting on the
outer mounting level, 10 metal cable shunting rings,
assembly parts for 482.6 mm (19") installation
components consisting of 50 multi-tooth screws,
captive nuts with contacts and washers of thread size
M5.
Enclosure design with pre-assembled central earthing
point and tested potential equalisation of all
components to EN 60950.
Material: ,,Sheet steel, aluminium
Base/plinth corner piece: Sheet steel
Base/plinth trim panel front/rear: Sheet steel
Corner and baying cover: Plastic
Surface finish: Panels, doors, RAL 7035, interior
installation, base/plinth RAL 9005
Approvals: UL, cUL
Dimensions (WxHxD): 600x1200+100x600 mm
Model No.: TS IT 5526.151
Manufacturer: Rittal GmbH & Co. KG