Busbars E-Cu with integral holes

Article number: SV 9661.020

Suitable for direct installation in enclosures, busbar support, PE/PEN combination in conjunction with PE/PEN combination angle and baying bracket E-Cu.

Article number:
SV 9661.020
Product description
Suitable for direct installation in enclosures, busbar supports 9340.000/.010. 9340.004, 9342.014, 3052.000 and 3073.000. PE/PEN combinations in conjunction with PE/PEN combination angle and baying bracket E-Cu.
Material
E-Cu
Ø hole
14 mm
Dimensions
Length: 1,192 mm
To fit
Width: = 1,200 mm
Cross-section
Flat copper bar width: 10 mm
Flat copper bar thickness: 40 mm
Packs of
2 pc(s).
Weight/pack
8.526 kg
Copper weight (kg per piece)
4.19
Customs tariff number
74071000
EAN
4028177494749
ETIM 7.0
EC000329
ECLASS 8.0
27400605
Product description
SV Busbar E-Cu, WH: 40x10 mm, L: 1192 mm, with integral holes Ø 14 mm
Declarations
Declaration of conformity
Declaration of conformity UK