Wishlist

Baying systems TS 8 Distribution enclosures

Model No. SV 9666.915

  Product Lifecycle  
Passive
  • Baying systems TS 8 Distribution enclosures

    Discontinued article.

    Information on the discontinued articles
    This item will be discontinued on 15.02.2019
    This item is being replaced by 9666916
    Baying enclosure system VX25 Distribution enclosures
    Click here for the successor item
    Close
    Product description

    Baying systems TS 8 as distribution enclosures, prepared for the installation of ISV assembly modules

    The product was added to your wishlist

    Model No.:

     
     
     
     
     

    No. of packs*

    Add to wishlist

    * Pack of sale = 1 pc(s).

    + Also required

    + Product description

    Material: Sheet steel
    Surface finish: Enclosure frame: Dipcoat-primed
    Door(s), roof, rear panel: Dipcoat-primed, powder-coated on the outside, textured paint
    Gland plates: Zinc-plated
    Colour: RAL 7035
    Protection category IP to IEC 60 529: IP 55
    Protection category NEMA: NEMA 12
    Basis of test: IEC 61 439-1/-2
    Supply includes: Enclosure frame with door(s)
    Three-piece gland plates
    Rear panel
    Roof plate
    4 eyebolts
    Lock: 3 mm double-bit
    Dimensions: Width: 850 mm
    Height: 2000 mm
    Depth: 600 mm
    Number of doors: 1
    Packs of: 1 pc(s).
    Weight/pack: 117 kg
    EAN: 4028177676794
    Customs tariff number: 94032080
    ETIM 7.0: EC000214
    ETIM 6.0: EC000214
    eCl@ss 8.0/8.1: 27142409
    eCl@ss 6.0/6.1: 27142409
    Product description: SV Distribution enclosure (ISV), WHD: 850x2000x600 mm, sheet steel, single-door

    + Approvals

    Declarations:
    Declaration of conformity: 
    (EN, DE)

    + Downloads

    Data sheets:
    Technical details:  
    1CS   2CS   1DA   2DA   1DE   2DE   1EN   2EN   1ES   2ES   1FI   2FI   1FR   2FR   1HU   2HU   1IT   2IT   1NL   2NL   1NO   2NO   1PL   2PL   1RU   2RU   1SE   2SE   1TR   2TR   1ZH   2ZH  
    Documentation:
    Further information:  
    CS   DA   DE   EN   ES   FR   IT   KO   NL   NO   PL   PT   RU   SE   SK   ZH  
    Instructions: 
    (FR, EN, DE)

    + Add accessories

     Customers who were interested in this item were also interested in


     
     
     
     
     
     
     

     Baying systems TS 8 Distribution enclosures

    Model No. SV 9666.915

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close