Wishlist

Installation kit for TS

Model No. SV 9666.931

  Product Lifecycle  
Passive
  • Installation kit for TS

    Discontinued article.

    Information on the discontinued articles
    This item will be discontinued on 15.02.2019
    This item is being replaced by 9666932
    ISV installation kit for VX
    Click here for the successor item
    Close
    Product description

    For mounting ISV installation modules in TS enclosures.

    The product was added to your wishlist

    Model No.:

     
     
     
     
     

    No. of packs*

    Add to wishlist

    * Pack of sale = 1 pc(s).

    + Product description

    Description: For mounting ISV installation modules in TS enclosures.
    Supply includes: Mounting aid support
    Contact hazard protection
    Assembly parts
    Note on Model No.: Mounting angle 9666.711 additionally required
    To fit: Width: = 600 mm
    Height: = 1800 mm
    Depth: = 400 mm
    Depth: = 500 mm
    Depth: = 600 mm
    Model No.: 8457.600
    Model No.: 8684.500
    Model No.: 8685.500
    Model No.: 8686.500
    Size: Width units (WU) @ 250 mm: 2
    Height units (U) @ 150 mm: 11
    Packs of: 1 pc(s).
    Weight/pack: 8.48 kg
    EAN: 4028177803619
    Customs tariff number: 85389099
    ETIM 6.0: EC001900
    ETIM 5.0: EC002620
    eCl@ss 8.0/8.1: 27400613
    eCl@ss 7.0/7.1: 27400613
    eCl@ss 6.0/6.1: 27400613
    eCl@ss 5.1/5.1.4: 27370302
    Product description: SV Installation kit (ISV), 2 WU (500 mm), 11 U (1650 mm), for TS (WH: 600x1800 mm)

    + Downloads

    Documentation:
    Instructions: 
    (FR, EN, DE)

    + Add accessories


     
     
     
     
     
     
     

     Installation kit for TS

    Model No. SV 9666.931

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close