Wishlist

Baying systems TS 8 Modular enclosure

Model No. SV 9670.608

  Product Lifecycle  
Passive
  • Baying systems TS 8 Modular enclosure

    Discontinued article.

    Information on the discontinued articles
    This item will be discontinued on 15.02.2019
    This item is being replaced by 9680608
    Baying enclosure system VX25 Modular enclosure
    Click here for the successor item
    Close
    Product description

    Baying systems TS 8 for installation with partial doors and internal separation.

    The product was added to your wishlist

    Model No.:

     
     
     
     
     

    No. of packs*

    Add to wishlist

    * Pack of sale = 1 pc(s).

    + Product description

    Material: Sheet steel
    Surface finish: Enclosure frame: Dipcoat-primed
    Rear panel: Dipcoat-primed, powder-coated on the outside, textured paint
    Gland plates: Zinc-plated
    Colour: RAL 7035
    Protection category IP to IEC 60 529: Up to IP 54, depending on the panels
    Basis of test: IEC 61 439-1/-2
    IEC 61 641
    Supply includes: Enclosure frame
    Rear panel
    Three-piece gland plates
    4 eyebolts
    Dimensions: Width: 600 mm
    Height: 2000 mm
    Depth: 800 mm
    Packs of: 1 pc(s).
    Weight/pack: 53.7 kg
    EAN: 4028177575042
    Customs tariff number: 94032080
    ETIM 6.0: EC000268
    ETIM 5.0: EC000261
    eCl@ss 8.0/8.1: 27180101
    eCl@ss 7.0/7.1: 27180101
    eCl@ss 6.0/6.1: 27180101
    eCl@ss 5.1/5.1.4: 27370301
    Product description: SV Modular enclosure, WHD: 600x2000x800 mm, sheet steel

    + Approvals

    Declarations:
    Declaration of conformity: 
    (EN, DE)
    Manufacturer's declaration: 
    (EN, DE)

    + Downloads

    Data sheets:
    Technical details:  
    1CS   2CS   1DA   2DA   1DE   2DE   1EN   2EN   1ES   2ES   1FI   2FI   1FR   2FR   1HU   2HU   1IT   2IT   1NL   2NL   1NO   2NO   1PL   2PL   1RU   2RU   1SE   2SE   1TR   2TR   1ZH   2ZH  
    Documentation:
    Further information:  
    CS   DA   DE   EN   ES   FR   IT   KO   NL   NO   PL   PT   RU   SE   SK   ZH  
    Instructions: 
    (FR, EN, DE)

    + Add accessories


     
     
     
     
     
     
     

     Baying systems TS 8 Modular enclosure

    Model No. SV 9670.608

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close