This item will be discontinued on: Jan 15, 2019
This item is being replaced by:
9682318
- Article number:
- SV 9672.318
- Product description
- To finish off the modular front design at the top when using partial doors. The front trim panels may be removed from the outside by unscrewing. The cross member required for mounting is included with the supply of the mounted partial doors.
- Material
- Sheet steel, 2 mm
- Surface finish
- Textured paint
- Colour
- RAL 7035
- Supply includes
- Assembly parts
- Height front panel top
- 100 mm
- To fit
- Width: = 800 mm
- Packs of
- 1 pc(s).
- Weight/pack
- 2.15 kg
- Customs tariff number
- 94039910
- EAN
- 4028177697355
- ETIM 7.0
- EC000456
- ECLASS 8.0
- 27142423
- Product description
- SV Front trim panel, for TS, top, WH: 800x100 mm, protection category IP 54
- Documentation
- Instructions