Wishlist

Terminal box Form 4b for modular outgoing section

Model No. SV 9674.701

  Product Lifecycle  
Active
  • Terminal box Form 4b for modular outgoing section
    Product description

    For modular outgoing section, for shielding the connections (terminals) of the functinal space, busbar space and cable chamber.

    The product was added to your wishlist

    Model No.:

     
     
     
     
     

    No. of packs*

    Add to wishlist

    * Pack of sale = 1 pc(s).

    + Also required

    + Product description

    Description: For shielding the connections (terminals) of the compartment, busbar space and cable chamber in accordance with Form 4b to IEC 61 439-2. The terminal boxes are externally mounted on the compartment side panel modules (for internal compartmentalisation) in the cable chamber to match the heights of the compartments. If necessary, a clamping strip may be mounted on the cable retainer included with the supply.
    Material: Sheet steel, 1.5 mm
    Surface finish: Zinc-plated
    Supply includes: Assembly parts
    Note: For installation of the terminal boxes, the width of the cable chamber must be at least 400 mm
    To fit: Width: = 400 mm
    Width: = 600 mm
    Note: Enclosure width of the cable chamber
    To fit compartments: with height: 150 mm
    Packs of: 1 pc(s).
    Weight/pack: 2.5 kg
    EAN: 4028177606302
    Customs tariff number: 73269098
    ETIM 6.0: EC001900
    ETIM 5.0: EC001900
    eCl@ss 8.0/8.1: 27400613
    eCl@ss 7.0/7.1: 27400613
    eCl@ss 6.0/6.1: 27400613
    eCl@ss 5.1/5.1.4: 27370302
    Product description: SV Terminal box Form 4b, for compartment H: 150 mm

     
     
     
     
     
     
     

     Terminal box Form 4b for modular outgoing section

    Model No. SV 9674.701

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close