Products

category

The VX25 and TS 8 baying enclosure systems and system enclosures SE feature a cleverly designed frame section. Interior installation may be implemented on two mounting levels to maximise the use of space inside the enclosure. The VX 25 large enclosure system is also distinguished by its fully symmetrical frame section and significantly reduced complexity, with simplified, more consistent baying technology to suit all applications.

Enclosure systems

Baying enclosure system VX25, sheet steel

System perfection. The new sheet steel VX25 baying enclosure system provides maximum data quality and seamless engineering, a low level of complexity, plus time savings and reliable assembly. The VX25 large enclosure system retains a number of...

Enclosure systems

VX SE free-standing enclosure system

Free-standing sheet steel enclosure with stable enclosure body, two integral mounting levels, screw-fastened rear panel and door. Roof and sides from a single piece with roll-formed frame. Fully compatible with the VX25 baying system. Enclosure widths...

Enclosure systems

Baying systems TS 8, sheet steel

TS 8 baying enclosure systems – the system platform for almost every application. In conjunction with system accessories, every enclosure is transformed into a specialist for particular tasks. The frame section of the TS 8 provides significant space...

Enclosure systems

Baying systems TS 8, power distribution

Baying systems TS 8, for low-voltage switchgear with design certificate to IEC 61 439-1/-2 and DIN EN 61 439-1/-2