Products

category

Doors and locks for user-friendly, secure access to enclosures and racks. Door variants, modular front design and partial doors for a range of authorisation concepts, glazed doors in an industrial and IT design and viewing windows for convenient inspections, handle and lock systems, hinges and door installation accessories.

Doors/locks

Door variants

Glazed doors and vented glazed doors allow quick visual inspections of installed components. Sheet steel doors may be installed instead of the rear panel, to provide access to the interior installation from the front and rear.

Doors/locks

Viewing windows and operating panels

Displays, buttons, switches and other control instruments are protected from dust, liquids and unauthorised access in a high-quality look.

Doors/locks

CS adaptor plate for CS Toptec

To accommodate suitable fan-and-filter units with a climate control device cut-out.

Doors/locks

Lock systems

The lock inserts provided as standard may be exchanged for any type of handle and for other locks. A push-button is the practical alternative for fast, key-free opening of stand-alone and wall-mounted enclosures.

Doors/locks

Interlock kits

UL-compliant safety lock for enclosure suites in accordance with US regulations. The isolator door cover, in conjunction with the operating mechanism, adjacent door lock and interconnecting rods, meets the requirements of UL 508 A.

Doors/locks

Hinges

For free-standing enclosures, bayed suites and wall-mounted enclosures in the industrial and IT environment, the optimum door opening angle may be achieved to suit the application

Doors/locks

Door, internal

Supports a wide range of attachment options for the stowage and archiving of documents and the installation of display and control instruments.

Doors/locks

Dust guard trims

To protect against dust deposits on the upper edge of the door.

Doors/locks

Primer/paint

Primer/paint for touching up and repairing powder-coated and wet-painted surfaces, air-drying.

Doors/locks

Identification strip

For individual field identifiers on the door.

Doors/locks

Corrosion protection primer

Single-component primers are ideal to protect against corrosion in areas where the paint has been removed due to cut-outs or similar. This serves to re-create corrosion resistance in the paint-free area. The primer satisfies the requirements of standard...