Mini-PLS special busbars

Article number: SV 9602.000

E-Cu, 120 mm² bar cross-section.

No. of packs *

* 1 pack = 3 pc(s).

Article number:
SV 9602.000
Material
E-Cu
Bar thickness
3 mm
Cross-section
120 mm²
Length
700 mm
Dimensions
Length: 700 mm
Packs of
3 pc(s).
Weight/pack
2.607 kg
Copper weight (kg per piece)
0.75
Customs tariff number
74071000
EAN
4028177140547
ETIM 7.0
EC001522
ECLASS 8.0
27370303
Product description
SV Mini-PLS special busbar E-Cu, L: 700 mm, 120 mm² bar cross-section
Approvals
C-UR
UR + C-UR
Declarations
Declaration of conformity
Rittal Mini-PLS special busbars E-Cu 250 A, 120 mm2
Length: 700 mm
For 800 mm wide Rittal PS/TS/ES enclosures
Bar thickness: 3 mm