Wire Terminal WT fully automated wire processing machine

Article number: AS 4051.024

Depending on the variant, the compact Wire Terminal WT fully automated wire assembly machines can produce up to 24 or 36 different wires in cross-sections ranging from 0.5 mm² to 6 mm² fully automatically, with zero manual intervention.

This item will be discontinued on: Oct 31, 2022
This item is being replaced by:
4051205: 4051205
4051210: 4051210

No. of packs *

* 1 pack = 1 pc(s).

Article number:
AS 4051.024
Design
For fully automatic processing of wire lists for wire assembly
Optional management of 24 or36 wires
Suitable wire stores are selected depending on the number of wires
When using multiple crimping machines for different cross-sections, the machine may be fitted with a lift option
Without a lift option, the stripping and crimping machine RC is the ideal choice
The machine configuration includes a 13-way storage system with wire rail magazines
Managing 24 wires
Product description
Depending on the variant, the new, compact Wire Terminal WT fully automated wire assembly machines can produce up to 24 or 36 different wires in cross-sections ranging from 0.5 mm² to 6 mm² fully automatically, with zero manual intervention.
Benefits
Faster processes thanks to fully automated wire processing with individual wire printing and order-picking
Fully interlinked, from the E-CAD tool through to the production processes
Make your wire assembly production process 8 times faster
Continuous top quality
Investment amortisation period of 2.5 years from a minimum of 300 enclosures per annum
Supply includes
Machine frame and encapsulation
Integral display
Wire clamp system
Wire cutting module
Locator for wire labelling unit
Turntable and wire routing
26 wire rail magazines as perrequirements
Label printer for wire rail magazine identification
Machinable material
Fine-wire copper cables to DIN VDE 0295 Category 5
Note
Please talk to your Rittal sales consultant about a bespoke machine configuration.
Machine options
Lift option 4051.025
Printer option, black 4051.029
Printer option, white 4051.030
WT wire store, central unit, 4051.026
WT wire store, additional module, 4051.027
WT wire store XL, central unit, 4051.037
WT wire store XL, additional module, 4051.038
Crimping machine R8-I (0.5 – 2.5 mm² / 1-way) 4051.021
Crimping machine RC-I (0.5 – 2.5 mm² / 5-way) 4051.020
Crimping machine LD-I (4 – 6 mm² / 2-way) 4051.022
Wire Printer 4051.011 additional module
Function module 4 mm² and 6 mm² 4051.010
Wire printer trolley 4051.012
WT language pack 4051.061
Interfaces
EPLAN Pro Panel
EPLAN Smart Wiring
Safety
The machine interior is fully encapsulated. The machine zone allows access from 4 sides, monitored via contactless safety limit switches on the bifold doors.
Dimensions
Width: 1,950 mm
Height: 2,250 mm
Depth: 1,800 mm
Compressed air connection
6 bar
Rated operating voltage
400 V, 3~, 50 Hz
Control voltage (DC)
24 V
Power consumption (approx.)
1 kW
Wires per hour approx.
240
Weight per wire store, unloaded
130 kg
Support area including 2 wire magazine
Width: 1,950 mm
Height: 2,250 mm
Depth: 4,000 mm
Support area including 3 wire magazine
Width: 3,610 mm
Height: 2,250 mm
Depth: 4,000 mm
Packs of
1 pc(s).
Weight/pack
1,100 kg
Customs tariff number
84571090
EAN
4028177940291
ETIM 7.0
EC002778
ECLASS 8.0
36629090
Product description