- Article number:
- VX 1182097
- Design
- VX enclosure frame with roof plate
without front and rear door
Vented
without side panels
- Surface finish
- Enclosure frame: Dipcoat-primed
Interior installation: Spray-finished
- General colour
- RAL 7035
- Colour
- Enclosure frame and roof: RAL 7035
Interior installation: RAL 9005
- Supply includes
- Enclosure frame
Mounting angles, 482.6 mm (19")
Spacers, height 50 mm, to raise a cover plate above the fan cut-out in the roof plate, for passive cooling (supplied loose). Not required for variants without a cut-out.
12 x 482.6 mm (19") fastener, 1 U, conductive (supplied loose)
25 multi-tooth screws, conductive (supplied loose)
IPPC pallet
Roof plate, multi-piece, with side cable entry in the depth, double-sided, prepared for fan mounting plate
- Dimensions
- Width: 800 mm
Height: 2,000 mm
Depth: 1,200 mm
- Units
- 42 U
- Free mounting space to the 482.6 mm (19") level, front/rear
- 150 mm / 330 mm
- Distance between levels as delivered
- 720 mm
- 482.6 mm (19") attachment
- screw-fastened onto depth stays, top and bottom, and to the support rail on the frame structure
- Design
- Standard
- Roof design
- multi-piece, with side cable entry in the depth, double-sided, prepared for fan mounting plate
- Mounting angle design
- 482.6 mm (19") mounting angles, standard in the VX IT
- Base design
- Open
- 482.6 mm (19") level(s) version
- front and rear
- Load capacity
- 15,000 N
- Max. load capacity (static) per enclosure to UL 2416
- 12,000 N
- Basic material
- Sheet steel
- Packs of
- 1 pc(s).
- Net weight
- 73 kg
- Gross weight
- 76 kg
- Customs tariff number
- 94032080
- EAN
- 4028177973299
- ETIM 9
- EC002499
- ETIM 8
- EC002499
- ECLASS 8.0
- 27180207
- Product description
-
VX IT Open, 482.6 mm (19") mounting angles screw-fastened to depth stays at the top and bottom and to the support rail on the frame structure, WHD: 800x2000x1200 mm, RAL 7035