E-Box EB

Article number: EB 1554500

Wall-mounted enclosure with door and mounting plate of sheet steel. Protection category IP 66. With 180° hinge. Lock insert may also be exchanged for individual lock systems.

Article number:
EB 1554500
Material
Enclosure and door: Sheet steel, all-round foamed-in PU seal
Surface finish
Enclosure and door: Dipcoat primed, powder-coated on the outside, textured paint
Mounting plate: Zinc-plated
Colour
RAL 7035
Supply includes
Enclosure with hinged door
180° hinge
Cam lock with 3 mm double-bit insert
Mounting plate
Dimensions
Width: 200 mm
Height: 300 mm
Depth: 120 mm
Dimensions mounting plate (W x H)
175 mm x 285 mm
Protection category to IEC 60 529
IP 66
Protection category NEMA
NEMA 4
IK Code
IK08
Material thickness - enclosure
1.25 mm
Material thickness - door
1.25 mm
Material thickness of mounting plate
2 mm
Lock
Lock version: Cam
Number of locks: 1
Lock insert: 3 mm double-bit
Basic material
Sheet steel
Packs of
1 pc(s).
Net weight
3.361 kg
Gross weight
3.561 kg
Customs tariff number
94032080
EAN
4028177251724
ECLASS 8.0
27180101
Product description
EB E-Box, WHD: 200x300x120, Sheet steel, with mounting plate, with door
Approvals
Bureau Veritas
C-UL
Lloyds Register
UL
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity UK
Manufacturer's declaration
Documentation
Instructions
Safety instructions
Data sheets
Technical details
E Box, protection category IP 66
Enclosure:
sturdy sheet steel construction, of 1.38 mm
sheet steel, folded and welded from a single piece,
with all-round protection channel on the door
aperture, with recessed holes for wall mounting
brackets in the rear panel.

Doors:
1.5 mm - 2 mm sheet steel, sealed, with
foamed-in seal and screw-fastened hinges,
180° opening angle, cam lock with double-bit
insert to DIN 43668.

Mounting plate:
2 or 2.5 mm sheet steel, zinc-plated

Accessories:
Lock systems, wall mounting brackets, earth straps

Surface finish:
Steel is cleaned, degreased, phosphated,
electrophoretic dipcoat-primed and polyester
powder-coated in textured RAL 7035, pale grey.

Dimensions (W x H x D): 200 x 300 x 120 mm