- Article number:
- SZ 2482600
- Design
- Spring-action terminals max. 2 x 2.5 mm, connection at rear
- Product description
- According to standard EN 60 204-1, all circuits with a rated current of ≤ 20 A that supply sockets in or on machine enclosures must be fused with a residual-current circuit-breaker with a rated differential current of ≤ 30 mA. Prepared for the installation of standard, 2-pole RCBO circuit-breakers.
- Benefits
- Protection against fault currents and overload
- Standard-compliant fuse to EN 60 204
- The RC switch may be reset without opening the enclosure
- Spring mechanism raises the unlocked cover by 30°. This ensures that you do not forget to close the cover.
- Applications
- As programming interface for controllers
- As maintenance access for networks
- For temporary connection of additional equipment
- For quick connection to existing network structures
- For programming and maintenance of integral components
- Function principle
- A snap fastener ensures reliable sealing. This may be locked if required.
- Material
- Mounting frame: Plastic PBT (black)
Plastic flap: Polycarbonate (semi-transparent)
- Supply includes
- Interface flap, complete, consisting of plastic frame, socket (VDE), RJ 45 (jack/jack, Cat 5e) and cut-out for RC circuit-breaker
Knockout provided for USB A (jack/jack)
3 mm double-bit with slot-in rotary knob
- Mounting cut-out
- Cut-out width: 117 mm
Cut-out height: 91 mm
- Note
- Interface flap may only be used with fitted RC circuit-breaker
- Dimensions
- Width: 131 mm
Height: 127 mm
- Rated operating voltage
- 250 V, 1~, 50 Hz/60 Hz
- Rated current 230 V, 50 Hz
- 10 ‐ 16 A
- IP protection category to IEC 60 529
- IP 65
- Packs of
- 1 pc(s).
- Net weight
- 0.56 kg
- Gross weight
- 0.569 kg
- Customs tariff number
- 85366990
- EAN
- 4028177803732
- ETIM 9
- EC002625
- ETIM 8
- EC002625
- ECLASS 8.0
- 27189234
- Product description
-
SZ Interface flap, complete, mounting frame and interface inserts, with plastic flap, semi-transparent, RJ45, sockel modules Germany, knock-out for RDC protective switch