- Article no.:
- SZ 2500104
- Design
- Without socket
- Benefits
- Optimum illumination of the entire enclosure
- Optionally with clip, screw and magnetic attachment
- A configuration to suit every application
- Design
- Without socket
- Material
- Light body: Extruded aluminium
Light cover: Polycarbonate
Light ends: PC-ABS
- Colour
- Enclosure: RAL 7016
- Supply includes
- Assembly screws
- Power consumption
- 5 W
- Connection options
- Infeed, 2-pole
- Through-wiring, 2-pole
- Door-operated switch
- Protection class
- II (all-insulated)
- Light – installation type
- Screw-fastening
- Clip attachment
- Magnetic attachment (accessory)
- Installation options
- The internal mounting rail AX and the mounting bracket are required when installing in compact enclosures
- Luminous flux
- 400 lm
- Light colour
- 4000 K (neutral white)
- Note
- Connection accessories should be ordered separately
- Dimensions
- Width: 262 mm
Height: 55 mm
Depth: 23 mm
- Operating temperature range
- -20 °C...55 °C
- Rated operating voltage
- 100 V - 230 V, 1~, 50 Hz/60 Hz
- IP protection category to IEC 60 529
- IP 20
- Packs of
- 1 pc(s).
- Net weight
- 0.28 kg
- Gross weight
- 0.287 kg
- PCF per pack (cradle-to-gate)
- 7.2
- Customs tariff number
- 94054940
- EAN
- 4028177920538
- ETIM 9
- EC000321
- ETIM 8
- EC000321
- ECLASS 8.0
- 27189241
- Product description
-
SZ LED system light, 400 lumens, L: 262 mm, 100-230 V, UL