- Article number:
- SZ 2500660
- Design
- Cable for door-operated switch
- Product description
- Connection cable with pre-assembled connector for simple, fast connection of the LED system light. With open end for cutting the connection cable to the required individual length.
- Colour
- Black
- Length of connection cable
- 3,000 mm
- Packs of
- 1 pc(s).
- Net weight
- 0.13 kg
- Gross weight
- 0.147 kg
- Customs tariff number
- 85444290
- EAN
- 4028177918795
- ETIM 9
- EC001576
- ETIM 8
- EC001576
- ECLASS 8.0
- 27060402
- Product description
-
SZ wire for door-operated switch, L: 2000 mm, black, Connection accessories for self-assembly