- Article number:
- SZ 2514600
- Design
- from a door width of 600 mm
- Benefits
- The acrylic glazed pane may be shortened to any required size for shorter doors.
- Supply includes
- 2 holders with double-sided adhesive tape
Acrylic glazed pane
Assembly parts
- Height acrylic glass pane
- 167 mm
- Usable depth
- 18 mm
- Usable width
- 415 mm
- Installation options
- Screw-fastened to the perforated door strip on both sides
- Screw-fastened on one side, other side stuck with adhesive or stuck entirely with adhesive.
- To fit
- Height: ≥ 500 mm
- Packs of
- 1 pc(s).
- Net weight
- 0.5 kg
- Gross weight
- 0.573 kg
- Customs tariff number
- 39269097
- EAN
- 4028177323797
- ETIM 9
- EC000317
- ETIM 8
- EC000317
- ECLASS 8.0
- 27189267
- Product description
-
SZ Wiring plan pocket, plastic, for AE, for WH: 600x500 mm