Cable conduit holder

Article number: SZ 2592000

Attachment facility for standard commercially available cable ties is provided so that cables may be attached upon entry to/exit from the cable conduit.

Article number:
SZ 2592000
Product description
For secure cable routing e.g. from the enclosure or mounting plate to the door. Attachment facility for standard commercially available cable ties is provided on the cable conduit holder, so that cables may be attached upon entry to/exit from the cable conduit.
Material
Polyamide
Supply includes
Assembly parts
Suitable for Internal diameter
48 mm
Assembly instruction
For installation in AX sheet steel only in conjunction with the AX interior installation rail (2394.XXX) or VX punched section with mounting flange 14 x 39 mm
Installation in compact enclosures AE with universal bracket 2373.000.
Packs of
20 pc(s).
Net weight
0.86 kg
Gross weight
1.071 kg
Customs tariff number
39269097
EAN
4028177028906
ETIM 9
EC000322
ETIM 8
EC000322
ECLASS 8.0
27400604
Product description
SZ Cable conduit holder, for cable conduit ø 48 mm