- Article number:
- SZ 2819200
- Product description
- For mounting on base/plinth trim panels, side. The lockable fastening bolt allows the installation of cable clamp rails. Tighten with hex spanner, width across flats 19 mm.
- Material
- Hexagon steel section
- Surface finish
- Zinc-plated
- For base/plinth trim height
- = 200 mm
- Packs of
- 10 pc(s).
- Net weight
- 4.17 kg
- Gross weight
- 4.365 kg
- Customs tariff number
- 73181535
- EAN
- 4028177319622
- ETIM 9
- EC002625
- ETIM 8
- EC002625
- ECLASS 8.0
- 27189234
- Product description
-
SZ Fastening bolts for TS base/plinth, , plinth, complete and plinth, stationary